IESNA:LM-63-2002
[TEST]P1056102
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2678
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1344.5 1334.6 1328.6 1318.8 1305.9 1288.1 1267.3 1243.6 1216.9 1187.2
1154.5 1118.9 1081.3 1042.7 1001.2 958.6 915.1 870.6 824.1 776.6
726.2 677.7 628.2 578.7 528.3 477.8 426.4 372 320.5 272.1
219.6 173.1 128.6 87.1 49.5 17.8 0
1344.5 1350.4 1343.5 1328.6 1307.9 1283.1 1253.5 1220.8 1186.2 1147.6
1107 1063.5 1018 971.5 923 872.6 822.1 770.7 719.2 666.8
614.4 560.9 508.5 456.1 404.6 354.2 304.7 257.2 209.7 166.2
133.6 104.9 78.2 54.4 33.6 15.8 0
1344.5 1338.5 1325.7 1300.9 1271.3 1238.6 1200 1157.5 1112 1062.5
1011.1 955.7 899.3 841.9 784.5 726.2 669.8 614.4 560.9 506.5
455.1 405.6 357.1 312.6 267.1 233.5 204.8 179.1 153.3 129.6
106.8 86.1 66.3 47.5 30.7 14.8 0
1344.5 1340.5 1318.8 1288.1 1252.5 1211.9 1167.4 1115.9 1058.6 999.2
937.9 875.5 813.2 750.9 689.6 630.2 570.8 515.4 464 415.5
368 321.5 287.9 261.2 233.5 206.8 182 160.3 138.5 117.7
97.9 80.1 61.3 44.5 28.7 12.9 0
1344.5 1342.5 1324.7 1294 1255.4 1213.9 1163.4 1108 1049.7 986.3
920.1 852.8 789.5 726.2 664.8 604.5 550.1 496.6 446.2 398.7
350.2 312.6 283.9 257.2 229.5 204.8 181 159.3 138.5 117.7
98.9 80.1 62.3 44.5 28.7 13.9 0
